无可用图像
无可用图像
您的请求正在处理。
AVENTICS-G617A42210A0006

AVENTICS™ G617A42210A0006

产品描述

The AVENTICS Series 617 Sentronic LP (Low Power) is a family of highly efficient and cost-effective proportional valves with digital control that is ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. Valve control loop parameters can be optimized for a specific application using complementary Data Acquisition Software (DaS) and a PC connection. The valve offers low power consumption (<4 W), has a quick response time and includes integrated IO-Link communication capabilities.

Body Material
Light Alloy
Product Type
Solenoid Valve
Product Weight
0.49 Kg
Ship Weight
0.49 Kg
Media
Air, Inert Gas
Min - Max Ambient Temperature
0 to 50°C
Min - Max Operating Pressure (Air)
0 to 6 bar
Min - Max Fluid Temperature
0 to 60°C
工作环境
3/2 Normally Closed
接口类型
G ISO228/1-G BSPP、NPTF、法兰
Stroke Length
CE、EAC、IP65
Flow (Cv)
0.58
Orifice Size
4
Voltage
24 DC
Actuation
Proportional
Wattage
3.8
Coil Class
H
Pipe/Port Size
1/4 "

特点

  • 电磁 - 空气先导控制
  • 在断电时保持当前压力
  • 数字通讯和控制
  • 使用数据采集软件可轻松改变控制参数
  • 可选的显示屏,可进行快速设置和配置
  • 集成 IO-Link 通信功能
  • 提供真空服务型号和最高压力 10bar (145 psi) 的型号

文档与图纸