无可用图像
无可用图像
您的请求正在处理。
Plantweb-Insight Asset View Application

Plantweb Insight™ Asset View Application

产品描述

The Plantweb Insight Asset View Application is a comprehensive tool for asset monitoring that offers flexibility through templates while providing real-time alerts to abnormal behavior and historical data analysis. You can configure alerts, adjust settings, and manage your assets efficiently. It can be configured to monitor any asset type, and the available templates can be used to pre-define known measurements for plant assets, making it easier to set up various monitoring configurations.

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

特点

  • Can be configured to monitor any asset type, and the available templates can be used to pre-define known measurements for plant assets
  • Provides real-time alerts to abnormal behavior and historical data analysis to enable better decision making
  • Features a new asset location menu that allows you to filter data and alerts by location
  • Easy-to-use visual dashboard displays a summary of real-time asset status and alerts
  • Alert weights enable better prioritization of asset maintenance
  • Existing systems and wireless infrastructure are easily configured and integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from most web browsers
  • Automatic device data interpretation provides actionable information to enable better decision making

文档与图纸