无可用图像
无可用图像
您的请求正在处理。
Micro Motion-K-G100M Coriolis Meter and 2500 Transmitter

Micro Motion™ G100M Coriolis Meter 1 Inch (DN25) 316L Stainless Steel and 2500 Transmitter

规格

Micro Motion™ G100M Coriolis Meter, 1 Inch (DN25), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.25% of rate (standard), ±0.15% of rate (optional), ±0.10% of rate (optional)
Mass flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Volume flow accuracy (Liquid)
±0.25% of rate (standard), ±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
0.25% of rate
Density accuracy (Liquid)
±0.005 g/cm³ (5.0 kg/m³)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Certifications/Approvals
CSA
IECEx
ATEX
Ingress Protection (IP 66/67), NEMA 4X
SIL 2 and SIL3
EMC Effects
NAMUR NE 80, NE 95, NE 132
Size
CL150 flange: 11.83" (30.0 cm)
Weight
CL150 flange: 12 lb (5.4 kg)
高准 2500 紧凑型控制室多变量流量和密度变送器
输出变量

 •质量和体积流量
 •产品净含量/流量
 •温度
 •密度
 •浓度
本地显示面板
电源

 •最低 19.2 至 28.8 VDC
 •6.3 W
 •符合安装(过电压)类别 II,污染等级 2 的要求
输入/输出信号

 •一路有源 4–20 mA 输出
 •一路有源频率输出
HART
Bell 202 信号叠加在初级毫安输出上
安装选项

 •安装在 35 毫米导轨上
 •导轨必须接地
应用类型

 •连续过程控制
 •两相流/含气
 •仪表校验
危险认证
仅适合非危险环境

特点

Micro Motion™ G100M Coriolis Meter, 1 Inch (DN25), 316L Stainless Steel
  • Ultracompact footprint to fit where space is limited
  • Laser-etched tagging for durability in challenging environments
  • Broad connectivity and ease of use with Micro Motion electronics
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Broad range of meter approvals and certifications, including; CSA, ATEX, IECEx, and NAMUR
  • Ease of selection and configuration with MyEmerson tools
  • Lightweight design for ease of handling and mobile installations
高准 2500 紧凑型控制室多变量流量和密度变送器
  • 分体安装式变送器使用 35 mm DIN 导轨,降低了布线费用
  • 该变送器体积小(仅 0.03 立方英尺 [849.505 立方厘米]),可节省控制室空间,而典型的科里奥利变送器所需空间为 1.0 立方英尺(28316.847 立方厘米)。
  • 可通过四条线连接到传感器以获得电源和信号,因此简化配置
  • 采用 MVD 数字处理技术,对夹气应用以及空满空批量应用进行性能诊断
  • 利用真正的现场校验,在过程正在运行且无需使用辅助参考的情况下,在线验证传感器的运行状况

文档与图纸

Micro Motion™ G100M Coriolis Meter, 1 Inch (DN25), 316L Stainless Steel
高准 2500 紧凑型控制室多变量流量和密度变送器