- Home
- 自动化解决方案
- 测量仪表
- 流量
- 非侵入式超声波流量计
- 非侵入式超声波气体流量计
Non-Intrusive Ultrasonic Gas Flow Meters
Flexim's non-intrusive gas ultrasonic flow meters represent state-of-the-art technology for precise and non-disruptive gas flow measurement across diverse applications. These meters offer exceptional accuracy, capable of measuring flow rates with precision even in challenging conditions, such as varying gas compositions, fluctuating temperatures, and high-pressure environments. This accuracy is vital for critical applications like custody transfer and emissions monitoring.
读取更多...
单击以继续读取 Non-Intrusive Ultrasonic Gas Flow Meters
非侵入式超声波气体流量计
Product List
第1-9条产品搜索结果(共9条)
:
{ searchResult: {
pageSize: 23,
searchTerms: '',
totalPageNumber: 1.0,
totalResultCount: 9,
currentPageNumber:1,
attributes: ""
}
}