KTM Mecafrance Series RA Floating Ball Valve with Manual Actuator
KTM Mecafrance Series RA Floating Ball Valve with Manual Actuator
产品描述
The KTM Mecafrance Series RA is a three-piece ball valve with swing-out center section for easy seat and gasket replacement complete with manual actuator, configurable as a handle or gear operator.
Swing-out center section for easy seat and gasket replacement
Full and reduced bore configurations
ISO top flange for simple automation
Metal seated configuration for corrosive, abrasive or high temperature applications
Cryogenic configuration for applications to -196 °C
Available with antistatic device for environments with ATEX area classifications
Available with PED compliance
Emerson Manual Actuator
ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.