无可用图像
无可用图像
您的请求正在处理。
Keystone-K-figure 320 322 butterfly valve Powered Actuator

Keystone Figure 320/322 Butterfly Valve with Powered Actuator

产品描述

The Keystone Figure 320/322 is an economical resilient seated butterfly valve designed to ISO standards complete with powered actuator, configurable by power source, size, function and more.

特点

Keystone Figure 320/322 Butterfly Valve
  • Bubble-tight shut-off at full rating in both directions.
  • One piece, specially profiled, wafer thin disc stem.
  • Extended body neck allows free access to actuator where pipe insulation has been fitted.
  • The seat and disc are the only two parts in contact with the medium.
  • Face to face dimensions according ISO 3202 Part 3, K1 (ISO 5752 series 20) and DIN EN 558-1, series 20.
  • The F320 wafer version has four flange locating holes for end of line service under certain conditions.
  • Standard actuation:
  • Handle (F414) on DN 50-200 valves.
  • Gear operators (F455) on DN 250-300.
  • The F322 lugged version is suitable for bi-directional end of line service.
  • Suitable for pneumatic, electric and hydraulic actuation.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Keystone F89 气动90°转行程执行机构
  • 直接安装在所有 Keystone 蝶阀和球阀上。
  • 阀门连接件可兼容 Keystone (英制和公制),符合 ISO 5211 标准
  • 双齿条和小齿轮设计消除了小齿轮轴上的侧向负载,大大降低了轴承磨损并延长了轴承的使用寿命。
  • 通过配备标准安装的行程限位器,来优化产品流量,在打开和关闭位置(每端 +/- 5�)来调节阀位。
  • 带有静电粉末喷涂(ESPC)表面的阳极氧化铝阀体可提供持久的防腐蚀性。
  • 双作用和弹簧复位式执行机构可实现经济高效且安全的安全操作。
  • 多达 12 个独立弹簧为球阀和蝶阀提供了灵活的扭矩范围。
  • 预压缩弹簧设计和防吹出设计的驱动齿轮意味着维护和操作均十分安全。

规格

Keystone Figure 320/322 Butterfly Valve
Material
Ductile Iron
Operating Temperature
Up to 250 F (120 C)
Pressure Class
PN
Process Connection Type
PN16
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
NPS 10 / DN 250, NPS 12 / DN 300, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN
Valve Type
Butterfly
Keystone F89 气动90°转行程执行机构
气源压力
高达 8.3 bar
温度
`-40°C 至 150°C
类型
直角回转式

文档与图纸

Keystone Figure 320/322 Butterfly Valve
Emerson Powered Actuator
Keystone F89 气动90°转行程执行机构