无可用图像
无可用图像
您的请求正在处理。
Emerson-P-TerminalManager

TerminalManager

产品描述

TerminalManager 是艾默生用于所有罐区操作和商务活动管理的下一代软件产品。 TerminalManager 能为罐区操作员提供管理和优化卡车、轨道车和驳船的加载和卸载,以及完整的订单至收付款商务管理,以便执行合同和订单、管理库存、生成发票,以及进行液态烃核算测量。

特点

  • 实现罐区可视性
  • 简化加载操作
  • 结账更迅速
  • 提升客户满意度
  • Automation from entry to exit allows a facility to operate completely unmanned with site access to product offload handled by drivers.
  • Accurate inventory tracking provides the information needed for planning and operations and customer position reporting.
  • Automatic distribution of tailored operational reports allows operators to easily reconcile crude offload data, such as picked-up versus offloaded product.
  • Easy-to-use, reliable system provides flexibility and supports additional growth as a terminal expands.
  • Industry-tailored solution provides custom-level functionality with a commercial, off-the-shelf (COTS) product that is easier to support and upgrade.

文档与图纸