无可用图像
无可用图像
您的请求正在处理。
Asco-HV294930-002.24/DC

ASCO™ HV294930-002.24/DC

产品描述

The ASCO Series YA air valves offer speed and high flow capacity in a compact design. They are available with solenoid pilot or air pilot actuation. The YA´s slim design (22mm body width) is ideal for inline mounting, while it may also be mounted on one-piece extruded manifolds from 2 to 12 stations. A 12-station YA manifold is only 272mm wide. The YA Series valves are suitable for automotive, bottling, tire manufacturing, and press room and metal stamping applications.

Valve Actuation
Solenoid air pilot & air operated
Body Material
Aluminum alloy
Media
Air & inter gas lubricated or unlubricated; vacuum
Port size
1/8”, 1/4”
Port type
NPTF
Function
5/2 single, 5/2 double, 5/3 - Closed Center, 5/3 - Open Center, 5/3 - Pressure Center
Flow
Cv 1.0
Voltage
12-24-110VDC, 24-110-230VAC 50-60Hz
Operating Pressure
Vacuum to 10bar
Power Consumption
2.5 W /2.5VA
Duty Cycle
1
IP class
IP65

特点

  • Highly repeatable and reliable performance in harsh environments
  • Ideal for high cycle-rate machine applications
  • Solenoid Operator with standard epoxy encapsulated coil
  • Robust construction provides industry-leading life cycle performance
  • Numar interface for actuator control
  • H class coil as option

文档与图纸