无可用图像
无可用图像
您的请求正在处理。
AVENTICS-G617A40011A0006

AVENTICS™ G617A40011A0006

产品描述

The AVENTICS Series 617 Sentronic LP (Low Power) is a family of highly efficient and cost-effective proportional valves with digital control that is ideal for pressure regulation requirements. It offers a small footprint and easy-to-use modular design. Valve control loop parameters can be optimized for a specific application using complementary Data Acquisition Software (DaS) and a PC connection. The valve offers low power consumption (<4 W), has a quick response time and includes integrated IO-Link communication capabilities.

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
0.58 / 0.50
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Proportional
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 6 bar
Product Weight
0.49 kg
Coil Class
H
Min to Max Ambient Temperature
0 - 50 °C
Min to Max Fluid Temperature
0 - 60 °C
Orifice Size
4 mm
Voltage
24 Volts DC
Watt Rating
3.8 W

特点

  • 电磁 - 空气先导控制
  • 在断电时保持当前压力
  • 数字通讯和控制
  • 使用数据采集软件可轻松改变控制参数
  • 可选的显示屏,可进行快速设置和配置
  • 集成 IO-Link 通信功能
  • 提供真空服务型号和最高压力 10bar (145 psi) 的型号

文档与图纸