无可用图像
无可用图像
您的请求正在处理。
Neotecha-P-neoseal butterfly valves

Neotecha NeoSeal Lined Butterfly Valves

产品描述

Neotecha NeoSeal PTFE lined butterfly valves are designed according ISO 5752/5 short (EN 558-1/T5) with various corrosion resistant disc materials. These valves are ideally suited for corrosive applications, requiring reliable performance, tight shutoff, constant torque and no maintenance.

产品

Search
第1-3条产品搜索结果(共3条)
NeoSeal Lined Valve
Manual Actuator
NeoSeal Lined Valve
Powered Actuator
F89
Material
Ductile Iron
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Valve Type
Butterfly

特点

  • The pressure to keep the two sealing surfaces of the stem seal together is provided by an upper and lower set of Belleville springs resulting in a superior stem seal, which is TA-Luft / VDI 2440 approved.
  • The elastomer back-up pads behind the liner ensure a tight fit around the disc, for a bubble tight shut-off.
  • The liner provides a wide flange sealing surface.
  • A one piece thin disc stem lined with 3 mm molded PFA providing high Kv values.
  • The liner and disc are the only two valve parts in contact with the medium.
  • Primary shaft sealing by preloaded contact between disc and liner hub.
  • Secondary shaft seal by oversizing the shaft diameter in relation to the shaft hole in the liner.
  • The liner and disc are molded and machined to close tolerances to provide:
    • low torque
    • less stress and deformation during opening and closing
  • Vacuum tests with helium with pressures less than 20 Pa absolute (0.2 mbarA).
  • Optional TFM lining available for extremely demanding applications.
  • 集成安装定位孔的阀体为阀门安装提供可靠的中心定位功能。
  • Actuator flange and stem dimensions acc. ISO 5211.

文档与图纸