无可用图像
无可用图像
您的请求正在处理。
Emerson-P-Metering-Supervisory-System

Emerson™ Metering Suite

产品描述

Emerson's Metering Suite is a standardized, scalable, and smart fiscal metering control and reporting system proven to reduce measurement uncertainty and facilitate remote monitoring, control, and optimization of metering stations. Our Metering Suite supports multiple meter runs, offers a redundant architecture, and is compatible with third-party control systems for easier maintenance and updates. Choose Emerson’s Metering Suite to lower cost of ownership, speed implementation, and increase serviceability.

System Hardware
Logic Control Panel: DeltaV PK-Controller and Standard Fast Ethernet Switches
Flow Computer Panel: FloBoss S600+ Flow Computer. Panel is customizable with I/O and HART Communication
Workstations:
  • HMI Workstation with Multiple Security Capabilities
  • Optional Operator Workstation and Engineering Workstation
  • Laser report printer
System Software
  • HMI System Software running on Microsoft Windows Servers and PC Platform
  • Floboss™ S600+ built-in web browsing capability to view live parameters remotely
Power Requirements
  • @120 VAC: <22 Amps (<2.64 kW)
  • @220 VAC: <10 Amps (<2.20 kW)
Applications
Custody Transfer, Non-Custody Transfer, Production, Liquid Pipelines, FPSO/FSO, Refining, Terminals, Tank Farms, Loading/Offloading
Equipment/Material Included
Flow Computers, PLCs, HMI Workstations, Printers, Software, UPSs, Cabinets/Enclosures
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services
System Configuration and Installation
Emerson's Metering Suite is available in three options:
  • Emerson Metering Suite, HMI Edition: Powered by a standalone HMI and is ideal for smaller systems with lower complexity that can operate without the need for a physical controller
  • Emerson Metering Suite, Standard Edition: Powered by the DeltaV PK Controller and is ideal for medium complexity systems or projects with a need for a more powerful physical controller for complex logic or valve control
  • Emerson Metering Suite, Advanced Edition: Powered by the DeltaV PK Controller and is ideal for the most complex of metering systems with advanced logic, networking or third-party systems integration requirements
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services

特点

  • Improve integration and communication with a DCS or HMI-Based architecture that works with serial, Ethernet, and fiber optics
  • Support multiple meter runs, batching, all prover types, gas and liquid sampler systems, and analog transmitters
  • Ensure sustained metering system performance with 100% audit traceability for both internal and external verification
  • Generate customizable reports for authorities or for internal reconciliation with reporting Web Application (RWA)
  • Remain secure with Emerson's Sure Services Guardian Support that keeps software and anti-virus definitions current
  • Easily train as needed on modules with web-based Operator Training Solutions

文档与图纸