无可用图像
无可用图像
您的请求正在处理。
Asco-P-Q217

ASCO™ Series Q217 Stainless Steel Piston Valve

产品描述

The ASCO Series Q217 rugged design is built to withstand the challenges of saturated steam, superheated water, and corrosive fluid applications. The air-operated stainless steel piston valve with higher pressure rating than competitive products and provides superior performance in OEM equipment. The valve is well suited for indoor and outdoor applications such as rubber vulcanization, tire presses, industrial autoclaves, foundries, food and beverage equipment, and chemical processing.

产品

Search
第1-10条产品搜索结果(共17条)
:
Valve Actuation
Solenoid air pilot & air operated
Body Material
Stainless Steel
Media
Air, N2, Vacuum , Steam
DN
10/15/20/25/32/40
Interface
DIN/GB/JIS 20K Flange, pad mounted (DN10/20/32 only)
Function
2/2 NO
Max Differential / Max Operating Pressure
32bar
Operating Environment
Hazardous, Indoor, Outdoor, Corrosive

特点

  • Constructed from temperature-resistant materials for a wide operating range of 30° C to 180° C
  • High-performance, maintenance-free stuffing box is resistant to thermal shock
  • Compact and light weight design reduces installation cost
  • Anti-water hammer design and back pressure protection ensure reliable operation
  • Easy disassembly minimizes maintenance and cleaning costs
  • Bidirectional flow allows for process flexibility
  • Standard visual position indicator enables easy monitoring

文档与图纸