无可用图像
无可用图像
您的请求正在处理。
Emerson-P-IC756CSW12IM

RXi - 工业监视器,具有 12 英寸屏幕

产品描述

通过将设计,耐用性和强大功能相结合的超薄包装,将您的工业显示器融入当今的互联世界,完美的适用于工厂车间。

订货号
IC756CSW12IM
触摸屏
投射电容式触控 (PCT/PCAP),多点触控(10 点)
状态指示灯
三色 LED
操作系统
认证
UL,CE,FCC,RoHS,ATEX,IECEx
海事认证
ABS,BV,DNV GL,LR
美国/加拿大危险场所 UL 认证
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1
Interfaces
HDMI (in), Display Port (in and out), USB (touch input)

特点

  • 工业监视器
  • Effectively operate in temperatures as high as 65 degrees C and as low as -20 degrees C with the capability to operate indoors or outdoors
  • IP66 rated screens that protect against dust, moisture,and even direct water jets
  • Display Port-In and Display Port-Out connections allow for MST Daisy Chaining

文档与图纸