无可用图像
无可用图像
您的请求正在处理。
AVENTICS-P-LC

AVENTICS™ Series LC Slides

产品描述

As of September 2024, this series is no longer available for sale and will be replaced by Series AVENTICS SH. Click ‘ View Replacement‘.
If the successor series does not fit your application, you can get advice from our experts by clicking ‘Consult an Expert’.
We are here to help!

Bore
9/16", 3/4", 1-1/16", 1-1/2"
Operating Environment
Corrosive, Indoor, Washdown
Stroke
6" Max (standard)
Max Operating Pressure
250 psi (air)

特点

  • Hardcoat anodized aluminum body for long service life
  • Stainless-steel air cylinder body and rod for corrosion resistance
  • Alignment coupler has 360 degrees of float to eliminates cylinder side-loading
  • Low-friction plastic polymer bushings for optimal performance
  • Standard with magnetic piston; available with optional position sensing

文档与图纸