无可用图像
无可用图像
您的请求正在处理。
Neotecha-K-NeoSeal Lined Valve Powered Actuator

Neotecha NeoSeal Lined Butterfly Valve with Powered Actuator

产品描述

The Neotecha NeoSeal is a PTFE lined butterfly valve according ISO 5752/5 short (EN 558-1/T5) with various corrosion resistant disc materials complete with powered actuator, configurable by power source, size, function and more.

特点

Neotecha NeoSeal Lined Butterfly Valve
  • The elastomer back-up pads behind the liner ensure a tight fit around the disc, for a bubble tight shut-off.
  • The liner provides a wide flange sealing surface.
  • A one piece thin disc stem lined with 3 mm molded PFA providing high Kv values.
  • The liner and disc are the only two valve parts in contact with the medium.
  • Primary shaft sealing by preloaded contact between disc and liner hub.
  • Secondary shaft seal by oversizing the shaft diameter in relation to the shaft hole in the liner.
  • The liner and disc are molded and machined to close tolerances to provide:
    • low torque
    • less stress and deformation during opening and closing
  • Vacuum tests with helium with pressures less than 20 Pa absolute (0.2 mbarA).
  • Optional TFM lining available for extremely demanding applications.
  • Integral body locating holes to ensure perfect centering of the valve.
  • Actuator flange and stem dimensions acc. ISO 5211.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Keystone F89 气动90°转行程执行机构
  • 直接安装在所有 Keystone 蝶阀和球阀上。
  • 阀门连接件可兼容 Keystone (英制和公制),符合 ISO 5211 标准
  • 双齿条和小齿轮设计消除了小齿轮轴上的侧向负载,大大降低了轴承磨损并延长了轴承的使用寿命。
  • 通过配备标准安装的行程限位器,来优化产品流量,在打开和关闭位置(每端 +/- 5�)来调节阀位。
  • 带有静电粉末喷涂(ESPC)表面的阳极氧化铝阀体可提供持久的防腐蚀性。
  • 双作用和弹簧复位式执行机构可实现经济高效且安全的安全操作。
  • 多达 12 个独立弹簧为球阀和蝶阀提供了灵活的扭矩范围。
  • 预压缩弹簧设计和防吹出设计的驱动齿轮意味着维护和操作均十分安全。

规格

Neotecha NeoSeal Lined Butterfly Valve
Material
Ductile Iron
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Valve Type
Butterfly
Operating Temperature
Less Than 200 C
Pressure Class
PN
Seat/Seal Type
Lined
Valve Size Standard
DN
Valve Type
Butterfly
Keystone F89 气动90°转行程执行机构
气源压力
高达 8.3 bar
温度
`-40°C 至 150°C
类型
直角回转式

文档与图纸

Neotecha NeoSeal Lined Butterfly Valve
Emerson Powered Actuator
Keystone F89 气动90°转行程执行机构