无可用图像
无可用图像
您的请求正在处理。
KTM-K-series ra ball valve powered actuator

KTM Mecafrance Series RA Floating Ball Valve with Powered Actuator

产品描述

The KTM Mecafrance Series RA is a three-piece ball valve with swing-out center section for easy seat and gasket replacement complete with powered actuator, configurable by power source, size, function and more.

特点

KTM Mecafrance Series RA Floating Ball Valve
  • Swing-out center section for easy seat and gasket replacement
  • Full and reduced bore configurations
  • ISO top flange for simple automation
  • Metal seated configuration for corrosive, abrasive or high temperature applications
  • Cryogenic configuration for applications to -196 °C
  • Available with antistatic device for environments with ATEX area classifications
  • Available with PED compliance
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

规格

KTM Mecafrance Series RA Floating Ball Valve
Material
Carbon Steel, Stainless Steel
Process Connection Type
Flanged, Socket Weld Flange, Threaded
Seat/Seal Type
Metal, Resilient
Valve Size
S 8 / DN 200, NPS 1 / DN 25, NPS 1/2 / DN 15, NPS 1/4 / DN 8, NPS 1-1/2 / DN 40, NPS 1-1/4 / DN 32, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 3/4 / DN 20, NPS 3/8 / DN 10, NPS 4 / DN 100
Valve Type
Ball

文档与图纸

KTM Mecafrance Series RA Floating Ball Valve
Emerson Powered Actuator