无可用图像
无可用图像
您的请求正在处理。
AVENTICS-608011110223

AVENTICS™ 608011110223

产品描述

The AVENTICS Series 608 SentronicD is a 3-way, direct-operated proportional valve with digital control for air or neutral gas. Its fast response times and high sensitivity make it the perfect fit for applications requiring highly precise pressure control. Valve control loop parameters are easily configured and optimized for specific customer requirements using AVENTICS Data Acquisition Software (DaS) and a PC connection. The valve is ideal for automotive and tire, analytical and diagnostic equipment, and bottling applications.

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
0.50 / 0.43
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/8 (ISO 228/1)
Product Type
Solenoid Valve
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Product Weight
0.56 kg
Coil Class
H
Min to Max Ambient Temperature
0 - 50 °C
Min to Max Fluid Temperature
0 - 60 °C
Orifice Size
4 mm
Voltage
24 Volts DC
Watt Rating
21 W
Media Type
Air
Min - Max Operating Pressure (Air)
0 - 10 bar
Regulation Range
0 - 10 bar

特点

  • 智能数字通信,从而实现简单操作
  • 双闭环控制可轻松配置流程变量,例如流量、作用力、速度、RPM 和温度
  • 集成的显示屏可以轻松监测阀门状态
  • DaS 软件可以选择个性化设置,从而优化控制回路性能
  • 提供真空服务型号和最高压力 12bar (174 psi) 的型号

文档与图纸