无可用图像
无可用图像
您的请求正在处理。
Asco-R298B608

ASCO™ R298B608

产品描述

VALVE ASCO R298B608 - 2/2 NC - PN40 - DN10 - BODY APPLY - STUFFING BOX VERSION B AND POPPET WITH DISC SEEAL PEEK - ACTUATOR D= 80 - PILOT G / PR

Body Material
Stainless Steel
Flow (Cv) / Flow (Kv)
2.77 / 2.40
Function
2/2 Normally Closed
Pipe/Port Type & Size
G ISO228/1-G BSPP
Product Type
Pressure Operated Valve
Valve Actuation
Pressure Operated
Media
Steam; Hot Water; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Superheated Water)
1 - 10 bar
Min to Max Operating Pressure (Steam)
1 - 10 bar
Product Weight
2.00 kg
Min to Max Ambient Temperature
-10 - 180 °C
Min to Max Fluid Temperature
-10 - 250 °C
Orifice Size
10 mm

特点

  • 采用耐温材料制造,适合 -13° F 至 356° F(-25° C 至 180° C)的广泛运行范围
  • 高性能免维护的填料函,可抗热冲击
  • 紧凑轻巧的设计降低了安装成本
  • 防水锤设计和背压保护确保可靠的运行
  • 易于拆卸,将维护和清洁成本降至最低
  • 双向流动可实现灵活性过程控制
  • 标准型号含可视位置指示器便于监测

文档与图纸