无可用图像
无可用图像
您的请求正在处理。
Asco-EFG353G050AC240/60,220/50D

ASCO™ EFG353G050AC240/60,220/50D

产品描述

ASCO 353 系列是一款膜片电磁阀,专门为除灰吹管除尘器系统提供极快脉冲而设计。其高流量和快速启闭有助于反复高效地对滤袋清灰。

Coil Class
FT
Frequency
50/60 Hz
Function
2 way - 2/2 Normally Closed
Pipe/Port Size
2"
Pressure Port/Fitting
G
Voltage
220 AC, 240 AC
Wattage
10.1 W
电压
110 AC、115 AC、120 AC、208 AC、220 AC、230 AC、24 AC、240 AC、440 AC、480 AC | 50、60
最大差压/最大工作压力
Hazardous, Indoor, Outdoor
工作环境
危险、室内、室外
标准/法规
I 类 1 分类、I 类 2 分类、II 类 1 分类、II 类 2 分类1 型、2 型、3 型、3R 型、3S 型、4 型、4X 型、6 型、6P 型、7 型、9 型、UL

特点

  • 长周期使用寿命和快速开启/关闭
  • Cv 达到 140 m³/h 的高流量,适合高效清理囊袋
  • 快速装配连接件省去了螺纹切割和单独密封
  • 一体化导阀拥有模塑环氧树脂线圈和可用选件
  • 可在任何位置安装阀门
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

文档与图纸