无可用图像
无可用图像
您的请求正在处理。
Asco-SCE238D001.24/50-60

ASCO™ SCE238D001.24/50-60

产品描述

2/2NC BRASS NBR DN12 G3/8 WITHOUT MANUAL OPERATOR

Body Material
Brass
Flow (Cv) / Flow (Kv)
2.77 / 2.40
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 3/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Air, Inert Gas; Water
Min to Max Operating Pressure (Air)
0 - 10 bar
Min to Max Operating Pressure (Water)
0 - 10 bar
Product Weight
0.40 kg
Coil Class
F
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 85 °C
Orifice Size
12 mm
Voltage
25 Volts AC with 50, 60 Hz
Watt Rating
4 W
Connector
Included (EN175301-803, industry standard form B)

特点

  • 阀体材质黄铜和不锈钢阀体可选,交流或直流线圈可选
  • 标配 DIN 连接线圈
  • 选件包括悬空引线、手动操作器和备用弹性体
  • 其他选件包括防水锤、氧气介质选项、ATEX 和 WRAS 认证设备

文档与图纸