No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-K-FT-T025F-1500

Micro Motion T-Series Straight Tube Coriolis Meter Consisting of T025F Sensor and 1500 Transmitter

Specifications

Micro Motion T025F Straight Tube Coriolis Meter, 1/4 Inch (DN6), Titanium Grade 9, 15 Ra Finish
Mass flow accuracy (Liquid)
±0.15% of rate
Mass flow repeatability (Liquid)
±0.05% of rate
Volume flow accuracy (Liquid)
±0.25% of rate
Volume flow repeatability (Liquid)
±0.05% of rate
Mass flow accuracy (Gas)
±0.50% of rate
Mass flow repeatability (Gas)
±0.05% of rate
Density accuracy (Liquid)
±0.002 g/cm3 (±2.0 kg/m3)
Density repeatability (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•CSA
•ATEX
•ASME
•3-A
•USDA
•EHEDG
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Power

• Minimum 19.2 to28.8 VDC
• 6.3 watts
• Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals

• One active 4–20 mA output
• One active frequency output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Remote-mount control room only
• Mounted on 35 mm rail
• Rail must be grounded
Application types

• Continuous process control
• Two-phase flow/entrained gas
• Filling &dosing
• Meter verification
Hazardous approvals
Suitable for non-hazardous environments only

Features

Micro Motion T025F Straight Tube Coriolis Meter, 1/4 Inch (DN6), Titanium Grade 9, 15 Ra Finish
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Choose available titanium construction for compatibility with most fluids
  • Meet virtually any connectivity needs with a wide range of transmitter offerings
  • Use with hygienic applications with an improved 15 and 32 rA surface and EHEDG, certified, 3-A authorized and ASME BPE
  • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
  • Save time with a design that is easy to clean in place (CIP) and steam in place (SIP)
  • Simplify installation with a highly robust design that doesn't need straight runs or flow conditioning
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter
  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings

Micro Motion T025F Straight Tube Coriolis Meter, 1/4 Inch (DN6), Titanium Grade 9, 15 Ra Finish
Micro Motion 1500 Compact Control Room Single Variable Flow Transmitter