No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-92C

Fisher™ Type 92C Self-Powered Control Valve

Product Description

Type 92C self-powered valve is a cost effective pressure reducing regulator used in steam service. This valve is available with a Type 6392 pilot or without a pilot for use as a pressure-loaded regulator. The pilot-operated version uses inlet pressure as the operating medium; no separate air supply is required. The pressure-loaded version is used where remote adjustment of the valve pressure setting is required.

Features

  • Outlet Equals Inlet Pressure Ratings?
  • In-Line Maintenance

Specifications

Pressure Registration
With Pilot:?Externall | Without Pilot: Internal
Temperature Capabilities
Metal Diaphragm and Seat Cast Iron Body:?406°F / 208°C | Stainless Steel or Steel Body: 500°F / 260°C | Optional High-Temperature Steel or Stainless Steel Body: 650°F / 343°C
Body Sizes
NPS 0.5 / 0.75 / 1
End Connections
NPT
Maximum Inlet Pressure
Cast Iron: 250 PSIG / 17.2 bar | Steel: 300 PSIG / 20.7 bar
Maximum Outlet Pressure
Cast Iron: 250 PSIG / 17.2 bar | Steel: 300 PSIG / 20.7 bar
Spring Ranges
5 to 250 PSIG / 0.34 to 17.2 bar
Additional Technical Data
For additional technical information,?contact?your local?Sales Office?or refer to technical documentation.

Documents & Drawings