No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-ControlWave XFC

ControlWave® XFC (Discontinued)

Product Description

The ControlWave XFC is a discontinued product as of October 1, 2017. Please refer to the Documents and Drawings section below to locate important product information or visit our SupportNet customer portal by clicking on the 'Access Portal' button below. For information on alternative products, please click on the 'View Compatibility' button below to visit the FB1200 Explosion-Proof Flow Computer page.

Documents & Drawings

Features

  • The ControlWave XFC is a discontinued product as of October 1, 2017. Please refer to the product datasheet for additional product details, including features and specifications.
  • Integral gauge pressure or DP/P smart sensor assembly with excellent accuracy specifications is an independent component that can be removed/replaced in the field
  • Precision RTD interface provides very accurate process temperature measurement
  • Very low power consumption minimizes costs of solar/battery power systems
  • Readily integrates with Emerson's Bristol 2808 and 3808 MVT low power transmitters for explosion-proof installations