No image available
No image available
Your request is being processed.
DeltaV-P-SE4504

DeltaV™ Thermocouple / mV Terminal Block

Product Description

The Thermocouple / mV Terminal Block is specially designed for the usage with the Thermocouple / mV CHARM. The Thermocouple / mV Terminal Block has fixed key positions to prevent a mismatch in the field and can only be ordered as an Assembly with the Thermocouple / mV CHARM.

Specifications

Number of Connections
2 Screw Cage terminals 0.32-2.5 mm2 / 22-14 AWG
Strip Length
7 - 9 mm / 0.2- 0.36 in.
Maximum Current
25 mA max. at 5 V DC max.
Color
Black

Documents & Drawings

Features

  • All CHARMs meet ISA 71.04-1985 severity level G3 (harsh) corrosion specifications