AVENTICS-R412007888

AVENTICS™ Parts kit, Series PE6 R412007888

Product Description

PE6-D6-M5

Specifications

Weight
0.0033 kg
Housing material
Polycarbonate
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings