No image available
No image available
Your request is being processed.
AVENTICS-5342010200

AVENTICS™ Shuttle valves (OR) 5342010200

Product Description

NW4 Q6X1

Specifications

Sealing principle
Soft Seal
Type
Poppet valve
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Compressed air connection input
Ø 6x1
Compressed air connection output
Ø 6x1
Nominal width NW
4 mm
Working pressure min.
0.5 bar
Working pressure max
10 bar
Weight
0.12 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber
Material threaded bushing
Aluminum

Documents & Drawings