AVENTICS™ Panel nut, Series AS-MBR-...-W06 1829234073

Product Description

AS1-MBR-X000-W6-M30-KU

Specifications

Port
M30x1,5
Scope of delivery
5 piece
Weight
0.006 kg
Housing material
Plastic

Documents & Drawings