AVENTICS-1827001460

AVENTICS™ Flange mounting, Series MF1, MF2 1827001460

Product Description

CM1-MF1-160-ST

Specifications

Standardization
ISO 15552
Piston diameter
160 mm
Housing material
Steel
Screws material
Steel