AVENTICS-1821332028

AVENTICS™ Foot mounting, Series MS3 1821332028

Product Description

CM1-MS3-012/016-M2-A

Specifications

Standardization
ISO 6432
Piston diameter
12 mm, 16 mm
Housing material
Steel

Documents & Drawings