AVENTICS-0821305177

AVENTICS™ Spring-loaded plunger, Series PSL 0821305177

Product Description

PSL-G018-G014-0050

Specifications

Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Spring rate
0.452 N/mm
Spring pre-tensioning
1.4 N
Max. vertical load (static)
2400 N
Max. horizontal load (static)
466 N
Bending moment
36.6 Nm
Weight
0.175 kg
Housing material
Steel
Material guide insert
Brass
Material spring
Steel
Material nut
Steel

Documents & Drawings