The AVENTICS Series PE5 is an electronic pressure sensor, which combines electronic precision and versatile functions with ideal user friendliness.
Recommended |
Accessory Type
|
Sensors
|
Output Signal
|
2 x PNP, NPN, Push-pull
|
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Accessory Type
|
Sensors
|
Output Signal
|
2 x PNP, NPN, Push-pull
|
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Accessory Type
|
Sensors
|
Output Signal
|
2 x PNP, NPN, Push-pull
|
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Accessory Type
|
Sensors
|
Output Signal
|
2 x PNP, NPN, Push-pull
|
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Accessory Type
|
Sensors
|
Output Signal
|
2 x PNP, NPN, Push-pull
|
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Accessory Type
|
Sensors
|
Output Signal
|
2 x PNP, NPN, Push-pull
|
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Accessory Type
|
Sensors
|
Output Signal
|
2 x PNP, NPN, Push-pull
|
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Accessory Type
|
Sensors
|
Output Signal
|
2 x PNP, NPN, Push-pull
|
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Accessory Type
|
Sensors
|
Output Signal
|
PNP, NPN, Push-pull
0 - 10 V DC 4 ... 20 mA |
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Accessory Type
|
Sensors
|
Output Signal
|
PNP, NPN, Push-pull
0 - 10 V DC 4 ... 20 mA |
Protection class
|
IP67 with connections assembled
|
Supply voltage DC max.
|
30 V DC
|
availability
|
Same Day
|
Recommended |
Cable Exit 1
|
angled
|
Cable Option
|
with cable
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Cable Exit 1
|
angled
|
Cable Option
|
with cable
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Cable Exit 1
|
angled
|
Cable Option
|
with cable
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Cable Exit 1
|
|
Cable Option
|
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
|
availability
|
Same Day
|
Cable Exit 1
|
|
Cable Option
|
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
|
availability
|
Same Day
|
Cable Exit 1
|
|
Cable Option
|
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
|
availability
|
Same Day
|
Cable Exit 1
|
|
Cable Option
|
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
|
availability
|
Same Day
|
Cable Exit 1
|
angled
|
Cable Option
|
with cable
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
|
Cable Exit 1
|
angled
|
Cable Option
|
with cable
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
|
Cable Exit 1
|
angled
|
Cable Option
|
with cable
|
Number of Poles 2
|
|
Electrical Connection Type 2
|
open cable ends
|
availability
|
Same Day
|
Broschüre: Air Supply Management | AVENTICS
Broschüre: Angewandte Lösungen für die digitale Transformation | AVENTICS
Broschüre: Greifer- und Vakuumtechnik | AVENTICS
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Brochure: Air Supply Management | AVENTICS
Brochure: Applied Solutions for Digital Transformation | AVENTICS
Brochure: Applied Solutions for Digital Transformation | AVENTICS
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Smart Pneumatics | AVENTICS
Flyer: Dust Collector and Monitoring Solutions | Emerson - APAC
Flyer: Emerson Roadshow | ASCO - AVENTICS
Flyer: Multi-Media Monitoring Solutions | Discrete Automation
Folleto : Pinzas - Y Tecnología Vacio | AVENTICS
Folleto : Tratamiento del Aire | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Soluciones aplicadas para la Transformación Digital | AVENTICS
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Manostat, Série PE5 | AVENTICS
Brochure : Préparation de l'air | AVENTICS
Brochure: Smart Pneumatics | AVENTICS
Brochure: Solutions appliquées pour la transformation digitale | AVENTICS
Flyer : Roadshow Emerson| ASCO - AVENTICS
Flyer: Solutions de contrôle Multi-Media | Discrete Automation
Brochure: Air Supply Management | AVENTICS
Brochure: Automazione Macchine| ASCO | AVENTICS
Brochure: Soluzioni Applicate per la Digital Transformation | AVENTICS
Brochure: Soluzioni Pneumatiche | AVENTICS
Flyer: Soluzioni di Monitoraggio Multi-Media | Discrete Automation
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.