No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Bettis-G Series Pneumatic

Bettis G-Series Pneumatic Valve Actuator

Product Description

The Bettis G-Series pneumatic, scotch yoke, valve actuator is a highly unique and reliable actuator for operating ball, butterfly or plug valves along with louvers, dampers and other 90 degree rotating mechanisms. Suitable for use in demanding SIL-required applications.

Features

  • Consistently operates in challenging environments, hostile environments, and when power is challenged
  • Modular design improves efficiency reduces wear extends life
  • Tension-Lok™ device positively locks the spring module to allow its safe removal and installation, eliminating accidental release of the spring force
  • PED 2014/68/EU compliant to meet the stringent requirements of pressure mounting vessels
  • Meets both IP66 and IP67M specifications for submergence and high pressure water deluge test and offers superior water ingress and corrosion protection
  • Offers multiple configurations, with a modular design that enables safe field maintenance and reduced inventory costs
  • Interchangeable power and spring modules for quick reversal of the fail-safe mode
  • Suitable for use in demanding applications requiring SIL environment

Specifications

Power Source
Pneumatic
Product Type
Pneumatic Actuator
Actuation
Fail-Safe, Quarter-turn, Spring-Return, Double-Acting
Certifications
ATEX, PED, (CE), SIL capable, NACE,TRCU/EAC/GOST, SHELL DEP, ABS
Control Type
On/off
Valve Type
Ball, Butterfly, Plug, Triple Offset Valves, Other Quarter-Turn Devices
Operating Temperature
Standard range: -20°F to +200°F (-29°C to +93°C). Optional range: to -40°F (-40°C) or to +350°F (+177°C)
Torque/Thrust
Spring-return models in excess of 3,000,000 lbs-in (339,000 Nm), Double-acting 12,581 - 6,000,000 lbs-in (1420 - 678,000 Nm)
Operating Pressure
Up to 220 psig (14 Bar)
Operating Pressure
Pneumatic 40-220 psig (3-14 Bar), Hydraulic up to 5,000 psig (345 Bar)

Documents & Drawings