Tescom-P-mm5

TESCOM™ Anderson Greenwood Instrumentation Model MM5 Differential Pressure Manifolds

Product Description

Compact stainless steel five valve manifold incorporating mini-valve bonnets with an interchangeable hard or soft seat

Features

  • Remote mounting compact design requires minimum space for operation and installation with fewer potential leak points.
  • Reduced installation costs by manifolding the valves, eliminating several parts essential for ‘piping-up.’
  • Unique seat design enables conversion from metal to soft simply by fitting a soft seat and flow washer.
  • Soft seats are field replaceable for easy maintenance, extending valve life.
  • Rolled stem threads provide increased strength and smooth valve operation, extending valve life.
  • Back seat stem prevents blowout under pressure or during operation.
  • Threaded vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • All manifolds supplied with mounting holes as standard to enable surface or cabinet mounting.

Documents & Drawings