TESCOM™ Anderson Greenwood Instrumentation Model A26 Differential Pressure Manifold
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Direct mounting compact design requires minimum space for operation and installation with fewer potential leak points.
Cost savings when manifolding the valves by eliminating several parts used in conventional methods of ‘piping up’.
Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
Back seat stem prevents blowout or accidental removal while in operation.
Threaded ¼” NPT vent ports allow vent to be piped away safely. Supplied plugged as standard.
Couples directly via standard instrument side flanged connections on 2⅛” (54 mm) centers.
Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.