Ultrasonic Vapor Degreasers
Branson vapor degreasing systems use ultrasonic technology to precisely clean and remove tough-to-reach contaminants.
We’ve mastered the science behind precision cleaning. If your application demands are complex or stringent, we’ve got the cleaning technology you need. Branson solvent cleaning systems are customizable to clean optics, circuit boards, high-precision metal parts, medical implants and other delicate parts.
The B-Series Ultrasonic Solvent Vapor Degreasers offer superior cleaning in a variety of applications for removing contaminants such as surface oils, greases, waxes and solder flux. The B-Series Degreasers are available in six different models. A variety of options allows you to customize your degreaser to suit your unique needs, from automated hoist systems to data acquisition and more.
Branson solvent recovery stills are fully enclosed systems that provide efficient continuous or batch distillation of solvents commonly used in industrial cleaning applications. The stills are at once cost-effective and environmentally friendly, as they provide the double benefit of reducing contamination levels in the cleaning system while also recovering valuable solvents. These stills are often paired with a B-Series Vapor Degreaser.