Stockpiles are an integral part of mining operations, serving as vital storage facilities for work in progress (WIP) or finished products. Managing these stockpiles effectively requires constant monitoring of height. This is where accurate measurement instrumentation comes into play. By providing real-time data on variables such as stockpile height, reliable measurement instrumentation enables mining companies to optimize stockpile utilization, prevent conveyor and tripper cart damage. Also, these instruments improve mine labor utilization, by freeing up an employee from visually observing stockpile heights. Emerson's Measurement Instrumentation offers a comprehensive solution for stockpile height monitoring. Its cutting-edge technology delivers precise and reliable measurements, empowering mining operators to make well-informed decisions and maximize operational efficiency, and optimizing fixed plant uptime.
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.
The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations, simplifying commissioning, operation and testing. Smart diagnostics help you proactively plan maintenance and optional Bluetooth® connectivity allows convenient configuration and maintenance. Manual or automatic verification at scheduled intervals can be conducted from the control room at any time without process interruptions. Perform proof-testing remotely and in-situ with onboard functionality. NAMUR type tested and third party certified to IEC61508 for use in safety critical applications.