Applications that have extremely hot processes require specialized instruments and remote seals to fill fluids that can handle high temperature. The fill Fluid options and Thermal Range expander offered on the 3051S transmitter and 1199 remote seals, meets these high process temperatures while keeping response time unaffected by lower ambient temperatures. Plus, advanced diagnostics provide data to detect electrical loop issues and abnormal process conditions so you can take proactive measures to keep you process running at peak performance.
Use with process temperatures as low as -157 °F (-105 °C) and high as 770 °F (410 °C). SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations.
Available in both Coplanar and in-line styles, the Rosemount 3051SAM Transmitter for ERS applications is a component of the Rosemount 3051S Electronic Remote Sensor (ERS)™ System. Using a digital architecture, the 3051S ERS System calculates differential pressure using two pressure sensors linked together with an electrical cable. The sensors used in the 3051S ERS System can consist of any combination of 3051SAM and 3051SAL models. The 3051SAM offers a variety of process connections, including threaded NPT, flanges, manifolds, and Rosemount 1199 Remote Seals.