Whether you are manufacturing wet or dry pet food, both begin with initial grinding, mixing, and pre-cooking processes. First the raw ingredients, such as meat and meat byproducts, are grinded through a series of screws to help break down the meat chunks into the desired size for cooking. Next the product goes through some initial mixers and then is carefully measured into the correct portions to the cooker. The product is then heated to high temperatures to ensure food safety and oftentimes choline chloride is injected into the meat during pre-cooking for its metabolism and cellular growth benefits.
Advanced measurements solutions can be used throughout the grinding, mixing, and pre-cooking processes to ensure accurate dosing and measurement of costly ingredients.
With unmatched flow and density measurement for liquids, gases and multiphase flow, ELITE Coriolis flow meters are designed to deliver accurate, repeatable flow measurement for even your most challenging environments and applications.
The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations, simplifying commissioning, operation and testing. Smart diagnostics help you proactively plan maintenance and optional Bluetooth® connectivity allows convenient configuration and maintenance. Manual or automatic verification at scheduled intervals can be conducted from the control room at any time without process interruptions. Perform proof-testing remotely and in-situ with onboard functionality. NAMUR type tested and third party certified to IEC61508 for use in safety critical applications.
Ideal for hygienic process-control applications, H-Series flow meters are accurate, low frequency, fit-and-forget meters with a compact, drainable, cleanable design. Get reliable performance under extreme process conditions, including entrained gas.