Depending on the bread or pastry recipe, yeast, salt and other flavoring agents are added to the dough mixture. Continuous, precise measurement of additive inventory is needed to ensure an adequate supply of ingredients and prevent process disruption. Additive storage vessels tend to be smaller than the main ingredients, but the contents can be dusty and sometime sticky.
The Rosemount 5300 Level Transmitter is ideal for challenging measurements on liquids, slurries, and solids, offering state of the art reliability and safety features in level and interface applications. Rosemount 5300 offers several advantages such as easy installation, no need for calibration, and is unaffected by process conditions. Also, it is SIL 2 certified making it your first choice for safety applications. It has a robust construction and features powerful built-in diagnostics allowing you to focus on the essential part - your plant.