Neutralization is a chemical process which mining operations use to control the pH of critical slurries and liquids. These mining facilities often face challenges controlling pH. Maintaining accurate pH control, precise chemical dosing, and thorough reagent mixing are crucial aspects that can significantly impact operational efficiency. Additionally, fluctuating feed composition, equipment corrosion, and limited real-time monitoring capabilities further complicate matters for mining operators. By leveraging Emerson's cutting-edge sensors, precise measurement tools, and reliable control systems, mining facilities can streamline neutralization processes, optimize pH control, and drive overall operational performance to new heights. Emerson's Measurement Instrumentation paves the way for enhanced efficiency and effectiveness, revolutionizing the approach to neutralization.
Rosemount 2110 Level Switch offers reliable level detection with minimum maintenance for narrow spaces and in-pipe measurement. It is ideal for simple, fast-fit level applications and basic overfill prevention. Hygienic certificates expand application capability to include sanitary processes. The Rosemount 2110 has no moving parts, needs no calibration, and is virtually unaffected by process conditions. The compact stainless steel housing and fast-fit plug-socket connection is perfect for high-volume OEM users.
The Rosemount 396P pH Sensor/ORP Sensor, with integral cable, is specifically designed for improved life in harsh, dirty, and abrasive applications such as lime slurry waste treatment, paper machine headbox and pigment/dye applications, where large quantities of suspended solids are present. The pH/ORP sensor features a coating resistant TUpH large area reference junction and a rugged polypropylene body construction for maximum chemical resistance.
Rosemount solids level switches provide flexible measurement of powders, grains, and pellets. Their compact size makes them suitable for installation in all sizes of vessels and silos. Four different technologies are available, so you can find the right solution for your process.
The Rosemount 2120 Level Switch provides easy to install, reliable level detection and control. 3 rdparty IEC61508 (SIL2) safety and hygienic certification with choice of outputs makes it suitable for a wide range of applications. It has no moving parts, needs no calibration and is virtually unaffected by process conditions. Adjustable switching delay prevents false switching in turbulent applications. Understand what is going on with your process- the visible heartbeat LED provides device status and health, and magnetic test point provides an easy-to-use functional test.
Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed housing ensures maximum sensor reliability by protecting all internal components and wiring from even the most aggressive environments. A removable and replaceable terminal block enables easy repair in the field without the need to replace the entire meter.