As the world is focusing more every day on sustainability one energy companies rely on to reduce their CO2 emissions is Carbon Capture and CO2 Sequestration. Sequestering CO2 requires a high injection pressure, and it is vital that any measurement tool creates a low pressure drop to support this process. The Rosemount 3051SFA Annubar Flow Meter has a unique design that provides the lowest pressure drop in our offering while offering a very accurate measurement. Additionally, utilizing the Pressure and Temperature compensation available on the Rosemount 3015 SMV transmitter offers great rangeability.
The Rosemount 3051SFA Annubar Flow Meter is a no-equal solution with a patented, averaging pitot tube that delivers superior measurement accuracy over a wide flow range. Its patented T-shaped sensor is engineered with an integrated thermowell, capable of obtaining measurements via a single pipe penetration while maintaining a small profile in the pipe to reduce permanent pressure loss and increase energy savings. This flow meter is also engineered with built-in flow calculations for fully compensated mass flow measurements and is offered with multiple communication protocols including WirelessHART®.
The Rosemount 3051S MultiVariable Transmitter is a best-in-class solution customized to obtain measurement combinations of differential pressure, static pressure and process temperature. This multivariable transmitter is a cost-effective device that reduces pipe penetrations, impulse piping and connection systems. This device is also engineered with built-in flow calculations for fully compensated mass flow measurements.