The New Cool – pioneering CO2 scroll technology for commercial refrigeration

The New Cool

Upgrade your commercial refrigeration with our groundbreaking Copeland™ CO₂ scroll technology for enhanced efficiency and reliability.

Using tomorrow’s technology today

Introducing The New Cool: the future of commercial refrigeration. Our innovative technology perfectly combines scroll technology with the benefits of using CO₂ as a refrigerant. By using tomorrow's technology today, we're helping you to stay ahead of regulatory, consumer, and industry trends.

Read More...
Click to continue reading Using tomorrow’s technology today
The New Cool: a groundbreaking new technology is coming

The food retail industry is going through a period of profound change. Staying on top of things can be challenging when dealing with stricter regulations and legislation, changing market trends and macro-economic headwinds. We're here to make refrigeration easier and more sustainable for you, so you can have peace of mind and focus on what matters most – running a successful grocery business.

Our CO₂ scroll technology enables the refrigeration industry to successfully adapt to regulatory and climate challenges while meeting ever-increasing space and noise constraints in urban environments."

Thomas Tomski
Director End User, Copeland Europe GmbH

Our new CO₂ solution is based on the most innovative scroll compression technology that will help the industry to reduce the cost premium and complexity of CO₂ systems for refrigeration applications between 20 and 120 kW.”

Sylvain Lamy
Vice President Marketing, Copeland Europe GmbH

CO₂ Scroll as a Game Changer 

Our innovative CO₂ scroll compressors make it easy and economical to use the natural refrigerant in small- to medium-sized supermarkets, enabling large-scale rollout in all regions of the world. In conjunction with the innovative compressor range, we have also developed a new line of refrigeration units that combine this cutting-edge scroll technology with smart electronics. 

Smooth and efficient operation in all climates 

Our new Copeland CO₂ transcritical scroll compressors feature Dynamic Vapor Injection (DVI), which enables CO₂ booster systems to operate more smoothly and efficiently in all climates. In addition, they are available with fixed and variable speed, further improving system flexibility and efficiency. 

Tailored for inner-city stores

Tailored for inner-city stores

The range of refrigeration units is designed to the needs of small- and medium-sized supermarkets, convenience stores, and grocery shops. 

One solution, all climate conditions

One solution, all climate conditions

The CO₂ scroll refrigeration units are designed for efficient and continuous operation in the hottest climates and guarantee uninterrupted operation up to 44°C ambient temperature. 

A complete system solution

A complete system solution

Our new technology’s simplicity affects the entire life cycle of a refrigeration system: it’s easy to plan, easy to install, and easy to run!

Low total cost of ownership

Low total cost of ownership

Copeland CO₂ scroll technology is good news for those who value efficiency, reliability, and low total cost of ownership.

Our objective was not to just replace the compressor, but to develop a complete system solution that is less complicated, less expensive and has better system efficiency. This solution will help the industry to introduce environmentally friendly CO₂ systems.”

Matthew Irons
Vice President Engineering, Copeland Europe GmbH

Please enable JavaScript to use this website.