No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-VN

TESCOM™ VN Series Valve High Pressure

Product Description

VN Series high flow, bidirectional valve. Ideal for high pressure / high flow supply lines.

Specifications

Maximum Inlet Pressure
10,000 psig / 689 bar
Body Material
316 Stainless Steel
Seat Material
Vespel® SP1
O-Rings
Buna-N, Ethylene Propylene or Viton®
Back-up Ring
Teflon®
Wear Ring
PEEK
Grayloc Hubs
Nitronic 60
Remaining Parts
316 Stainless Steel, 17-4 Stainless Steel
Operating Temperature
-20°F to 165°F / -29°C to 74°C
Port Size & Type
1-1/2 Threaded Grayloc Hub
Flow Capacity
Cv = 20
Weight
35 lbs / 15.9 kg
Load Type
Hand
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Y-Pattern flow path
  • Low torque handknob
  • Replaceable soft seats
  • Grayloc hub connections are available

Documents & Drawings