Shafer-P-PBS

Shafer Poppet Block

Product Description

A double three-way, manual and pilot actuated, control valve designed to provide selective directional operation.

Features

  • Ideal for pipeline applications

Specifications

Product Type
Actuator Accessories
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).