No image available
No image available
Your request is being processed.
Rosemount-751 Field Signal Indicator

Rosemount™ 751 Field Signal Indicator

Product Description

Gain access to important process data with the Rosemount 751 Field Signal Indicator, a device designed for harsh industrial environments. This field signal indicator operates well with any 2-wire transmitter that measures input variables such as pressure, flow, liquid level or temperature. Ideal for installations where an integral meter would be difficult to view, this device is also corrosion resistant and offers both explosion-proof and intrinsic safety certifications.

Specifications

Materials of Construction
Enclosure: Low-copper aluminum; Paint: Polyurethane; O-rings: Buna N; Meter mounting materials: GE polyphenylene oxide plastic
Enclosure Rating
NEMA Type 4x. CSA Type 4x. IP66
Certifications/Approvals
Hazardous location, marine type,�see full specs for complete list of certifications

Features

  • Displays important process variables for installations where an integral meter would be difficult to view
  • Operates with any two-wire pressure, flow, liquid level or temperature transmitter for application flexibility
  • Multiple LCD meter options
  • Large, 2 ¼ -in. diameter meter face has a 2-in. long scale to provide easy readability
  • Can be rotated within the enclosure for convenient viewing in 90-degree increments
  • Compact, rugged design offers vibration and corrosion resistance to withstand harsh industrial environments
  • Available with global hazardous location approvals to meet project requirements

Documents & Drawings