Micro Motion ELITE Coriolis Meter Consisting of CMF010P Sensor and 2500 Transmitter
Micro Motion ELITE Coriolis Meter Consisting of CMF010P Sensor and 2500 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter
Output variables
Mass & volume flow
Net product content / flow
Temperature
Density
Concentration
Local display
None
Power
Minimum 19.2 to 28.8 VDC
6.3 watts
Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
Input/output signals
One active 4–20 mA output
One active frequencty output
HART
Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Mounted on 35 mm rail
Rail must be grounded
Application types
Continuous process control
Two-phase flow/entrained gas
Meter verification
Hazardous approvals
Suitable for non-hazardous environments only
Features
Micro Motion ELITE CMF010P Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22 And 316L Stainless Steel, High Pressure
Get unparalleled measurement sensitivity and stability from this uniquely designed meter
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
Available with a rupture disk or purge fitting case
Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter
Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
Simplify configuration with a four-wire connection to the sensors for power and signal
Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.