No image available
No image available
Your request is being processed.
Keystone-ISV-1198025

ISV-1198025:Dual sensor P&F type NBN3-F31-E8-V1 for open &close signal, supply voltage 10-30V

Product Description

ISV-1198025:Dual sensor P&F type NBN3-F31-E8-V1 for open &close signal, supply voltage 10-30V dc, output dual make function PNP, 3w technique, 4 pins microconnector M12x1,5; Ambient temp. Range -25°C to +70°C; P/n 047570

Documents & Drawings