No image available
No image available
Your request is being processed.
Fisher-P-DSV1000

Fisher™ Digital Isolation™ DSV1000 Full-Bore Ball Valve Solution

Product Description

The Fisher DSV1000 is a three-piece, trunnion mounted, full-bore ball valve designed from the ground up with features for isolation service. It is designed for Safety Instrumented System (SIS) applications, and it presents little or no restriction to flow.

Specifications

Valve Type
Trunnion Mounted Ball Valve
Valve Size
NPS 6-24
Pressure Ratings
ASME class 150-600
Material
Carbon Steel
NACE
MR0175 / ISO 15156 compliant
Shutoff Class
API 598
Design & Manufacturing Standards
ASME B 16.34
Fire Safety Test Standards
API 607, API 6FA
Safety Integrity Level
SIL 3 Capable
Other Configurations
Contact your local Emerson sales office to learn about additional specifications or options for this product.

Features

  • Solutions are engineered, built, and tested to meet specifications and operate as a complete valve assembly.
  • Complete factory documentation is maintained, including serial card, assembly birth certificate, and assembly hookups.
  • SIL verification and certification services.
  • Single point of contact for quotes, orders, and support.
  • Intelligent, digital valve assembly.
  • Skilled staff of Certified Functional Safety Professionals (CFSP).
  • All Digital Isolation solutions provide the same service and reliability that is expected from any Fisher product.

Documents & Drawings