No image available
No image available
Your request is being processed.
Fisher-P-1301F 1301G

Fisher™ Types 1301F and 1301G High Pressure Regulators

Product Description

Types 1301F and 1301G regulators are self-operated, high-pressure regulators, which can be used where high pressure gas must be reduced for use as pilot supply pressure in pilot-operated regulators or as loading pressure in pressure-loaded regulators. Types 1301F and 1301G regulators can also be used in many other applications as high-pressure reducing regulators for various gases.

CAD Drawings and Models: Click Here

ped
atex-certification

Features

  • Durable Stainless Steel Diaphragm
  • Spare Valve Disk Provided
  • Versatility
  • ANSI Class VI Shutoff

Specifications

Available Constructions
1301F Series: inlet 6000 psig / 414 bar, outlet ranges 10 to 225 psig / 0.69 to 15.5 bar
1301G Series: inlet 6000 psig / 414 bar, outlet ranges 200 to 500 psig / 13.8 to 34.5 bar
Body Size and End Connection Style
1/4 NPT
Maximum Inlet Pressure
Air and Gas:
  6000 psig / 414 bar
Liquid:
   PTFE Disk: 1000 psig / 69.0 bar
  Nylon (PA) Disk: Water: 1000 psig / 69.0 bar, Other Liquids: 2000 psig / 138 bar
Outlet Pressure Ranges
Type 1301F: 10 to 225 psig / 0.69 to 15.5 bar in three ranges
Type 1301G: 200 to 500 psig / 13.8 to 34.5 bar
Standard Temperature Capabilities
Nylon Disk & Neoprene Gaskets: -20 to 180°F / -29 to 82°C
High Temperature Capbailities
PTFE Disk & FKM Gaskets: -20° to 400°F / -29 to 204°
PTFE Disk & EPDM Gaskets: -40 to 300°F / -40 to 149°C
Pressure Registration
Internal
Approximate Weight
8 Pounds / 3.6 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings