Field Tools

Product Description

Field Tools is a Windows® based configuration software suite designed to perform remote terminal unit (RTU), flow computer, and HART® device configuration and maintenance in the field. You can empower field measurement technicians and engineers with a single software toolkit to perform all necessary configuration and maintenance.

Features

  • Consolidates Multiple Software Tools: launches FBxConnect™, ROCLINK 800, and TechView configuration tools
  • Single, Integrated Tool: allows for simple site connection and management of FB1000 and FB2000 Series Flow Computers, FB3000 RTU, ROC800-Series, FloBoss 107, and/or ControlWave products
  • Easy to Use: incorporates an intuitive graphical user interface
  • Cost-Effective: complimentary and can be easily downloaded from our SupportNet online portal
  • Fast Configuration, Commissioning, and Startup Times: efficiently imports and exports connection trees from both ROCLINK 800 and Field Tools
  • User Management and Security: tailors security to role-based access and provides greater password and user name flexibility
  • Improves Productivity: permits multiple simultaneous instances of component tools
  • Reduces Time-in-Field: supports both online and offline configuration
  • Lowers Maintenance Expenditures: allows troubleshooting remotely by monitoring status and diagnostic information
  • Increases User Safety: optional FBxWifi™ functionality eliminates the need to climb tanks or go to hazardous areas to establish a physical device connection